- Home
- Products
-
Part Numbers
-
Lifting Columns
-
LC3000
- LC3000N24-250380NX
LC3000N24-250380NX
Can't find what you're looking for? Go to the Product Selector
LC3000N24-250380NX
Lifting Column, LC, Ball Screw Drive, 24 Vdc, 250 mm Stroke, 3000 N
Lead Time:
45 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Low weight and quiet operation
-
Self supporting column in extruded anodized aluminum
-
High load torque capability
-
Maintenance free for life
-
Short retracted length
-
Load holding brake
-
Integrated end of stroke limit switches
Dimension | Value |
[L] | 380 mm |
[S] | 250 mm |
Specifications | Value |
Cable length | 1900 mm |
Connection | 1900mm Cable with Molex Connector |
Connector Type | Molex 8 pin plug |
Drive | Ball Screw |
Feedback | No Feedback |
IP Rating | IP44 |
Nominal Stroke | 250 mm |
Temperature Max | 0 °C |
Temperature Min | 40 °C |
Voltage | 24 Vdc |
Weight | 10.6 kg |