LC2000N24-350316NE

LC2000N24-350316NE
LC2000N24-350316NE

Lifting Column, LC, Lead Screw, Telescopic Drive, 24 Vdc, 350 mm Stroke, 2000 N, Encoder

Lead Time:  9 Weeks  *

  • Low weight and quiet operation
  • Self supporting column in extruded anodized aluminum
  • High load torque capability
  • Maintenance free for life
  • Very short retracted length
  • Load holding brake
  • Integrated end of stroke limit switches
  • EMC recognized for medical applications

Dimensions

dimensions
DimensionValue
[L]316 mm
[S]350 mm

Specifications

SpecificationsValue
Cable length2000 mm
Connection1900mm Cable with Molex Connector 
Connector TypeMolex 8 pin plug 
DriveLead Screw, Telescopic 
FeedbackEncoder 
IP RatingIP44 
Nominal Stroke350 mm
Temperature Max0 °C
Temperature Min40 °C
Voltage24 Vdc 
Weight10.3 kg

Performance

performance graphic
PerformanceValue
Duty Cyle15 %
Load, Dynamic2000 N
Travel Rate @ Full Load15 mm/s
Travel Rate @ No Load19 mm/s

Get Quote

*Please fill out the information below so we can best assist you: