KGM-N-6310-RH-EE

KGM-N-6310-RH-EE
Ball Nut

Ball Nut, 63 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round with Flats, No Safety Feature, Single Circuit Metal, 76000 N

Lead Time:  4 Weeks*
$801.72 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 63 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGM
Wiper Included
Screw Part Number 195-9726
Number Of Starts 1
Total Weight 1.500 kg

Performance

Performance Value
Load, Dynamic 76,000 N (17,085 lbf)
Load, Static 197 kN (44,287 lbf)

Get Quote

*Please fill out the information below so we can best assist you: