KGM-N-1204-RH-00

KGM-N-1204-RH-00
Ball Nut

Ball Nut, 12 mm X 4 mm, Thread Direction: Right Hand, Round with Flats, No Safety Feature, Channel, 4.9 kN

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 4.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGM
Screw Part Number 195-9715
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 5 kN (1,102 lbf)
Load, Static 7 kN (1,484 lbf)
Torque Rating 0.7080 kN (159.1647 lbf)

Get Quote

*Please fill out the information below so we can best assist you: