KGM-G-4020-RH-KK

KGM-G-4020-RH-KK
Ball Nut

Ball Nut, 40 mm X 20 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Internal, 34200 N

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 65.00 mm (2.559 in)
D12 M6x1
D13 6.00 mm (0.236 in)
L 83.00 mm (3.268 in)
L11 27.00 mm (1.063 in)
L12 10.00 mm (0.394 in)
L13 33.00 mm (1.299 in)
TH M60x2.0

Specifications

Specification Value
Diameter 40 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style ZG
Wiper Included
Screw Part Number 195-9712
Number Of Starts 2
Total Weight 0.800 kg

Performance

Performance Value
Load, Dynamic 34,200 N (7,688 lbf)
Load, Static 57 kN (12,859 lbf)

Get Quote

*Please fill out the information below so we can best assist you: