KGM-G-2005-RH-KK

KGM-G-2005-RH-KK
Ball Nut

Ball Nut, 20 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Single Circuit, 14800 N

Lead Time:  4 Weeks*
$299.30 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 20 mm
Lead 5.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style ZG
Wiper Included
Screw Part Number 195-9700
Number Of Starts 1
Total Weight 0.300 kg

Performance

Performance Value
Load, Dynamic 14,800 N (3,327 lbf)
Load, Static 21 kN (4,654 lbf)

Get Quote

*Please fill out the information below so we can best assist you: