KGM-G-1204-RH-00

KGM-G-1204-RH-00
Ball Nut

Ball Nut, 12 mm X 4 mm, Thread Direction: Right Hand, Round, No Safety Feature, Single Circuit, 3800 N

Lead Time:  4 Weeks*
$267.22 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 4.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style ZG
Screw Part Number 195-9715
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 3,800 N (854 lbf)
Load, Static 4 kN (967 lbf)

Get Quote

*Please fill out the information below so we can best assist you: