KGM-D-1003-RH-M-EE

KGM-D-1003-RH-M-EE
Ball Nut

Ball Nut, 10 mm X 3 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Multi Circuit, 5200 N

Lead Time:  4 Weeks*
$316.78 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard

Dimensions

Dimensions
Dimension Value
B 3.00 mm (0.118 in)
D1 19.00 mm (0.748 in)
L 29.00 mm (1.142 in)
L10 13.00 mm (0.512 in)
T 2.00 mm (0.079 in)

Specifications

Specification Value
Diameter 10 mm
Lead 3.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGM
Wiper Included
Screw Part Number SRT1003X3000
Number Of Circuits 6
Total Weight 0.045 kg

Performance

Performance Value
Load, Dynamic 5,200 N (1,169 lbf)
Load, Static 6,900 N (1,551 lbf)

Get Quote

*Please fill out the information below so we can best assist you: