KGF-L-8010-RH-E-KK

KGF-L-8010-RH-E-KK
Ball Nut

Ball Nut, 80 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 105.00 mm (4.134 in)
D6 145.00 mm (5.709 in)
L 192.00 mm (7.559 in)
L1 16.00 mm (0.630 in)
L3 9.00 mm (0.354 in)
L7 20.00 mm (0.787 in)
L8 110.00 mm (4.331 in)

Specifications

Specification Value
Diameter 80 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral

Get Quote

*Please fill out the information below so we can best assist you: