KGF-L-2505-RH-E-KK

KGF-L-2505-RH-E-KK
Ball Nut

Ball Nut, 25 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 12600 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D6 62.00 mm (2.441 in)
L 69.50 mm (2.736 in)
L1 10.00 mm (0.394 in)
L3 6.00 mm (0.236 in)
L7 10.00 mm (0.394 in)
L8 48.00 mm (1.890 in)

Specifications

Specification Value
Diameter 25 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000271-RL6000
Number Of Starts 1
Total Weight 16.900 kg

Performance

Performance Value
Load, Dynamic 12,600 N (2,833 lbf)
Load, Static 19 kN (4,294 lbf)

Get Quote

*Please fill out the information below so we can best assist you: