KGF-L-2005-RH-E-KK

KGF-L-2005-RH-E-KK
Ball Nut

Ball Nut, 20 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 11500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 36.00 mm (1.417 in)
D6 58.00 mm (2.283 in)
L 68.50 mm (2.697 in)
L1 10.00 mm (0.394 in)
L3 5.50 mm (0.217 in)
L7 10.00 mm (0.394 in)
L8 44.00 mm (1.732 in)

Specifications

Specification Value
Diameter 20 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000310-RL6000
Number Of Starts 1
Total Weight 8.400 kg

Performance

Performance Value
Load, Dynamic 11,500 N (2,585 lbf)
Load, Static 16 kN (3,485 lbf)

Get Quote

*Please fill out the information below so we can best assist you: