KGF-L-1605-RH-E-KK

KGF-L-1605-RH-E-KK
Ball Nut

Ball Nut, 16 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 6700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 28.00 mm (1.102 in)
D6 48.00 mm (1.890 in)
L 55.00 mm (2.165 in)
L1 10.00 mm (0.394 in)
L3 5.50 mm (0.217 in)
L7 10.00 mm (0.394 in)
L8 40.00 mm (1.575 in)

Specifications

Specification Value
Diameter 16 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000324-RL6000
Number Of Starts 1
Total Weight 3.900 kg

Performance

Performance Value
Load, Dynamic 6,700 N (1,506 lbf)
Load, Static 7 kN (1,619 lbf)

Get Quote

*Please fill out the information below so we can best assist you: