KGF-D-8010-RH-KK

KGF-D-8010-RH-KK
Ball Nut

Ball Nut, 80 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Single Circuit Metal, 121900 N

Lead Time:  4 Weeks*
$1244.18 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 80 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 195-9728
Number Of Starts 1
Total Weight 3.900 kg

Performance

Performance Value
Load, Dynamic 121,900 N (27,404 lbf)
Load, Static 375 kN (84,281 lbf)

Get Quote

*Please fill out the information below so we can best assist you: