KGF-D-6320-RH-EE

KGF-D-6320-RH-EE
Ball Nut

Ball Nut, 63 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Single Circuit Polymer, 65100 N

Lead Time:  4 Weeks*
$854.13 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 95.00 mm (3.740 in)
D4 115.00 mm (4.528 in)
D5 14.00 mm (0.551 in)
D6 135.00 mm (5.315 in)
G M8x1
L1 25.00 mm (0.984 in)
L2 99.00 mm (3.898 in)
L7 20.00 mm (0.787 in)
L8 100.00 mm (3.937 in)
L9 10.00 mm (0.394 in)
L10 10.00 mm (0.394 in)

Specifications

Specification Value
Diameter 63 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 195-9727
Number Of Starts 2
Total Weight 3.000 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 65,100 N (14,635 lbf)
Load, Static 170 kN (38,105 lbf)

Get Quote

*Please fill out the information below so we can best assist you: