KGF-D-4040-RH-EE

KGF-D-4040-RH-EE
Ball Nut

Ball Nut, 40 mm X 40 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 35000 N

Lead Time:  4 Weeks*
$565.16 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 40 mm
Lead 40.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI (Round)
Wiper Included
Flange Integral
Screw Part Number 195-9713
Number Of Starts 4
Total Weight 1.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 35,000 N (7,868 lbf)
Load, Static 102 kN (22,908 lbf)

Get Quote

*Please fill out the information below so we can best assist you: