KGF-D-4020-RH-KK

KGF-D-4020-RH-KK
Ball Nut

Ball Nut, 40 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Deflector, 52200 N

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D6 93.00 mm (3.661 in)
L 83.00 mm (3.268 in)
L1 25.00 mm (0.984 in)
L3 19.50 mm (0.768 in)
L7 14.00 mm (0.551 in)
L8 70.00 mm (2.756 in)

Specifications

Specification Value
Diameter 40 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 195-9712
Number Of Starts 2
Total Weight 1.600 kg

Performance

Performance Value
Load, Dynamic 52,200 N (11,735 lbf)
Load, Static 104 kN (23,290 lbf)

Get Quote

*Please fill out the information below so we can best assist you: