KGF-D-4020-RH-EE

KGF-D-4020-RH-EE
Ball Nut

Ball Nut, 40 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Channel, 33300 N

Lead Time:  4 Weeks*
$401.09 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 40 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9712
Number Of Starts 2
Total Weight 1.500 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 33,300 N (7,486 lbf)
Load, Static 76 kN (17,108 lbf)

Get Quote

*Please fill out the information below so we can best assist you: