KGF-D-4010-LH-E-KK (FK-4010LH)

KGF-D-4010-LH-E-KK (FK-4010LH)
KGF-D-4010-LH-E-KK (FK-4010LH)

KGF-D-4010-LH-E-KK, Ball Nut Only, KGF Style, LH, Flange, Wiper, Steel


  • Nut Only, Screw Sold Separately
  • Integral wiper included as standard
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1 – 2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm

Dimensions

dimensions

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionLH 
Weight1.2 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: