KGF-D-3232-RH-KK

KGF-D-3232-RH-KK
Ball Nut

Ball Nut, 32 mm X 32 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Deflector, 19700 N

Lead Time:  4 Weeks*
$598.62 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 32.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 195-9722
Number Of Starts 4
Total Weight 0.800 kg

Performance

Performance Value
Load, Dynamic 19,700 N (4,429 lbf)
Load, Static 39 kN (8,768 lbf)

Get Quote

*Please fill out the information below so we can best assist you: