KGF-D-3220-RH-KK

KGF-D-3220-RH-KK
Ball Nut

Ball Nut, 32 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Deflector, 47200 N

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 56.00 mm (2.205 in)
D6 86.00 mm (3.386 in)
L 83.00 mm (3.268 in)
L1 25.00 mm (0.984 in)
L3 15.00 mm (0.591 in)
L7 12.00 mm (0.472 in)
L8 65.00 mm (2.559 in)

Specifications

Specification Value
Diameter 32 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 195-9708
Number Of Starts 2
Total Weight 1.400 kg

Performance

Performance Value
Load, Dynamic 47,200 N (10,611 lbf)
Load, Static 83 kN (18,704 lbf)

Get Quote

*Please fill out the information below so we can best assist you: