KGF-D-3210-RH-KK

KGF-D-3210-RH-KK
Ball Nut

Ball Nut, 32 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Button, 26400 N

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 50.00 mm (1.969 in)
D4 65.00 mm (2.559 in)
D5 9.00 mm (0.354 in)
D5 Tolerance H13
D6 80.00 mm (3.150 in)
L 73.00 mm (2.874 in)
L1 16.00 mm (0.630 in)
L3 6.00 mm (0.236 in)
L7 12.00 mm (0.472 in)
L8 62.00 mm (2.441 in)

Specifications

Specification Value
Diameter 32 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 195-9707
Number Of Starts 1
Total Weight 0.800 kg

Performance

Performance Value
Load, Dynamic 26,400 N (5,935 lbf)
Load, Static 39 kN (8,768 lbf)

Get Quote

*Please fill out the information below so we can best assist you: