KGF-D-2525-RH-KK

KGF-D-2525-RH-KK
Ball Nut

Ball Nut, 25 mm X 25 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Deflector, 13100 N

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D6 62.00 mm (2.441 in)
L 39.00 mm (1.535 in)
L1 9.00 mm (0.354 in)
L3 10.00 mm (0.394 in)
L7 10.00 mm (0.394 in)
L8 48.00 mm (1.890 in)

Specifications

Specification Value
Diameter 25 mm
Lead 25.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 195-9719
Number Of Starts 4
Total Weight 0.600 kg

Performance

Performance Value
Load, Dynamic 13,100 N (2,945 lbf)
Load, Static 26 kN (5,845 lbf)

Get Quote

*Please fill out the information below so we can best assist you: