KGF-D-2525-RH-EE

KGF-D-2525-RH-EE
Ball Nut

Ball Nut, 25 mm X 25 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 16700 N

Lead Time:  4 Weeks*
$382.87 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 25.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI (Round)
Wiper Included
Flange Integral
Screw Part Number 195-9704
Number Of Starts 5
Total Weight 0.650 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 16,700 N (3,754 lbf)
Load, Static 32 kN (7,239 lbf)

Get Quote

*Please fill out the information below so we can best assist you: