K2XEP1.0G20-115V-20

K2XEP1.0G20-115V-20
K2XEP1.0G20-115V-20

Actuator, B-Track, 115 Vac, 1500 lbf, 20 in

Lead Time:  16 Weeks  *
each**

  • Protective coatings and O-ring seals throughout.
  • Ball Screw with brake design.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

Dimensions

dimensions
DimensionValue
[A]60.89 in
[S]20 in

Specifications

SpecificationsValue
Anti-rotationNo 
BrakeIntegral Holding Brake 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeBall 
Temperature Max150 °F
Temperature Min-20 °F
UPC Number883680661729 
Voltage115 Vac 
Weight29 lb

Performance

PerformanceValue
Duty Cyle50 %
Load, Dynamic1500 lbf
Load, Static, Max3000 lbf

Get Quote

*Please fill out the information below so we can best assist you: