HUB62163

HUB62163
HUB62163

COUPLER W/5/8" BORE & 1.63"O.D

each**

  • For one complete coupler: Order two “Hubs” with the same O.D. and one matching DISK

Dimensions

dimensions
DimensionValue
[B]0.625 in
[D]1.63 in
[L]2 in
[L1]0.7 in
[L2]0.6 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: