HEXHUB34B

HEXHUB34B
HEXHUB34B

Linear Unit,


  • Hex Brake Hubs are included in TEB brake kits. This part number is for a replacement HexHUB only.

Dimensions

dimensions
DimensionValue
[A]0.82 in
[B]0.5 in
[C]0.21 in
[D]#10-32 
[E]0.875 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: