HEXHUB23F

HEXHUB23F
HEXHUB23F

Linear Unit,


  • Hex Brake Hubs are included in TEB brake kits. This part number is for a replacement HexHUB only.

Dimensions

dimensions
DimensionValue
[A]15.6 mm
[B]12 mm
[C]10.8 mm
[D]M4 
[E]0.875 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: