HD12B017-0100ELP1EES

HD12B017-0100ELP1EES
HD12B017-0100ELP1EES

Actuator, Electrak HD, 12 Vdc, 1700 N, 100 mm, end-of-stroke indication output + analog (potentiometer) position output + EXX, Cable length 300 mm, Flying Leads, Adapter at 0° (Standard), 58 mm/s Travel Rate @ Full Load


  • Electrak® HD – Superior Performance Linear Actuator Higher Power, Longer Stroke, On-board Controls. Available with optional J1939 CAN/ CAN open bus and Unmatched Environmental Protection
  • Unrivaled Environmental Protection. IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak HD can withstand the harshest environments.
  • Salt spray tested for 200 hours.
  • RoHS and REACH (EU) certified. CE compliant.
  • Integrated manual override.
  • Standard anti-rotation actuation.
  • Integrated thermal overload protection.
  • 25% Duty Cycle @ 25 degrees C

Dimensions

dimensions
DimensionValue
[A]290 mm
[B1]13.4 mm
[B2]21.6 mm
[B3]25.4 mm
[B4]12.8 mm 
[C1]17.5 mm
[C2]10.9 mm
[C3]30.2 mm
[C4]12.8 mm 
[L]314.3 mm
[S]100 mm

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
Anti-rotationYes 
Brakewith Brake 
Cable length300 mm
CertificationRoHS and REACH (EU) certified. CE compliant. 
ConnectionFlying Leads 
End Play, Max1.2 mm
IP RatingIP67/IP69K/IP66 (Dynamic) 
Manual OverrideYes 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke100 mm
Protection, End-of-strokeElectronic 
Protection, OverloadElectronic 
Screw TypeBall 
Temperature Max85 °C
Temperature Min-40 °C
Temperature monitoringYes 
Voltage12 Vdc 
Voltage Tolerance9 - 16 Vdc 
Weight6.5 kg

Performance

performance graphic
performance graphic
PerformanceValue
Current Draw @ no load/max. Load3 A / 18 A 
Duty Cyle25 %
Load, Dynamic1700 N
Load, Static, Max18000 N
Restraining Torque0 Nm
Salt Spray Resistance500 h
Travel Rate @ Full Load58 mm/s
Travel Rate @ No Load71 mm/s

Get Quote

*Please fill out the information below so we can best assist you: