H3B-12-1B23-A-04 - Product Obsolete

Product H3B-12-1B23-A-04 is now an obsolete item.

H3B-12-1B23-A-04

Actuator, Warner Linear H-Track Electro-Hydraulic , 12 Vdc, Max Stroke Length: 4 in


    • Units are lubricated for life during assembly requiring no adjustments or maintenance.
    • Linear H-Track actuators operate in both tension and compression. They will hold a load stationary without power in either direction.
    • Electric control provides clean, smooth linear motion without hydraulic plumbing or other expensive componentry.
    • Simple installation and operation.
    • Safely absorbs impact shocks.
    • Resists drifting and locks during load reversals.

Dimensions

Dimensions
Dimension Value
S 101.6 mm (4.000 in)

Specifications

Specification Value
Adapter Position Standard
Anti-Rotation No
Cable Length 254.000 mm / 10.000 in
Manual Override No
Nominal Stroke 101.60 mm / 4.00 in
Protection, End of Stroke None
Protection, Mid Stroke None
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 10-16 VDC
Maximum Current Draw 40.0 amp
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids Yes
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Load, Dynamic (Extending) 7,784 N / 1,750 lbf
Load, Dynamic (Retracting) 5,783 N / 1,300 lbf
Load, Static 0 N / 0 lbf
Max Speed (Extending) 25.40 mm/s / 1.00 in/s
Min Speed (Extending) 5.59 mm/s / 0.22 in/s
Max Speed (Retracting) 31.75 mm/s / 1.25 in/s
Min Speed (Retracting) 6.86 mm/s / 0.27 in/s

Get Quote

*Please fill out the information below so we can best assist you: