H2C-12-1B12-A-12 - Product Obsolete

Product H2C-12-1B12-A-12 is now an obsolete item.

H2C-12-1B12-A-12

Actuator, Warner Linear H-Track Electro-Hydraulic , 12 Vdc, Max Stroke Length: 12 in


    • Units are lubricated for life during assembly requiring no adjustments or maintenance.
    • Linear H-Track actuators operate in both tension and compression. They will hold a load stationary without power in either direction.
    • Electric control provides clean, smooth linear motion without hydraulic plumbing or other expensive componentry.
    • Simple installation and operation.
    • Safely absorbs impact shocks.
    • Resists drifting and locks during load reversals.

Dimensions

Dimensions
Dimension Value
S 304.8 mm (12.000 in)

Specifications

Specification Value
Adapter Position Standard
Anti-Rotation No
Cable Length 254.000 mm / 10.000 in
Manual Override No
Nominal Stroke 304.80 mm / 12.00 in
Protection, End of Stroke None
Protection, Mid Stroke None
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 10-16 VDC
Maximum Current Draw 40.0 amp
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids Yes
Returnable No

Performance

Performance Value
Load, Dynamic (Extending) 0 N / 0 lbf
Load, Static 0 N / 0 lbf
Max Speed (Extending) 0.00 mm/s / 0.00 in/s
Min Speed (Extending) 0.00 mm/s / 0.00 in/s

Get Quote

*Please fill out the information below so we can best assist you: