FNYBUTWN24LS

FNYBUTWN24LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Pillow Block, 1.5 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$529.21 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 120.65 mm (4.750 in)
A2 88.90 mm (3.500 in)
B 228.60 mm (9.000 in)
d 38.10 mm (1.500 in)
E1 104.78 mm (4.125 in)
E2 165.10 mm (6.500 in)
F1 12.70 mm (0.500 in)
G1 114.30 mm (4.500 in)
H1 82.55 mm (3.250 in)
N 7.11 mm (0.280 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 3.538 kg / 7.8 lbs
Nominal Diameter 38.100 mm / 1.5 in
Length 228.600 mm / 9 in
Height 82.550 mm / 3.25 in

Performance

Performance
Performance
Performance Value
Static Load Rating 62,275.103 N / 14000 lbf

Get Quote

*Please fill out the information below so we can best assist you: