FNYBUTWN20LS

FNYBUTWN20LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Pillow Block, 1.25 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$419.28 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 101.60 mm (4.000 in)
A2 76.20 mm (3.000 in)
B 190.50 mm (7.500 in)
d 31.75 mm (1.250 in)
E1 88.90 mm (3.500 in)
E2 139.70 mm (5.500 in)
F1 11.18 mm (0.440 in)
G1 95.25 mm (3.750 in)
H1 71.37 mm (2.810 in)
N 5.59 mm (0.220 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 2.268 kg / 5 lbs
Nominal Diameter 31.750 mm / 1.25 in
Length 190.500 mm / 7.5 in
Height 71.374 mm / 2.81 in

Performance

Performance
Performance
Performance Value
Static Load Rating 45,371.860 N / 10200 lbf

Get Quote

*Please fill out the information below so we can best assist you: