FNYBUTWN06LS

FNYBUTWN06LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Pillow Block, 0.375 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$153.33 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 44.45 mm (1.750 in)
A2 28.70 mm (1.130 in)
B 69.85 mm (2.750 in)
d 9.53 mm (0.375 in)
E1 36.53 mm (1.438 in)
E2 57.15 mm (2.250 in)
F1 4.83 mm (0.190 in)
G1 34.80 mm (1.370 in)
H1 23.88 mm (0.940 in)
N 4.06 mm (0.160 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 0.113 kg / 0.25 lbs
Nominal Diameter 9.525 mm / 0.375 in
Length 69.850 mm / 2.75 in
Height 23.876 mm / 0.94 in

Performance

Performance
Performance
Performance Value
Static Load Rating 4,448.222 N / 1000 lbf

Get Quote

*Please fill out the information below so we can best assist you: