FNYBUTWN04LS

FNYBUTWN04LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Pillow Block, 0.250 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 41.40 mm (1.630 in)
A2 25.40 mm (1.000 in)
B 63.50 mm (2.500 in)
d 6.35 mm (0.250 in)
E1 33.35 mm (1.313 in)
E2 50.80 mm (2.000 in)
F1 4.83 mm (0.190 in)
G1 31.75 mm (1.250 in)
H1 20.57 mm (0.810 in)
N 4.06 mm (0.160 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 0.086 kg / 0.19 lbs
Nominal Diameter 6.350 mm / 0.25 in
Length 63.500 mm / 2.5 in
Height 20.574 mm / 0.81 in

Performance

Performance
Performance
Performance Value
Static Load Rating 2,668.933 N / 600 lbf

Get Quote

*Please fill out the information below so we can best assist you: