FNYBUTFB24ALLS

FNYBUTFB24ALLS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Flanged Pillow Block, 1.5 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$596.28 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 101.60 mm (4.000 in)
B 190.50 mm (7.500 in)
d 38.10 mm (1.500 in)
E1 79.38 mm (3.125 in)
F1 25.40 mm (1.000 in)
G1 95.25 mm (3.750 in)
N 9.53 mm (0.375 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 3.538 kg / 7.8 lbs
Nominal Diameter 38.100 mm / 1.5 in
Length 190.500 mm / 7.5 in
Height 101.600 mm / 4 in

Performance

Performance
Performance
Performance Value
Static Load Rating 62,275.103 N / 14000 lbf

Get Quote

*Please fill out the information below so we can best assist you: