FNYBUTFB20LS

FNYBUTFB20LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Flanged Pillow Block, 1.25 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$487.83 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 88.90 mm (3.500 in)
B 170.18 mm (6.700 in)
d 31.75 mm (1.250 in)
E1 69.85 mm (2.750 in)
F1 22.86 mm (0.900 in)
G1 85.09 mm (3.350 in)
N 7.94 mm (0.313 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 2.268 kg / 5 lbs
Nominal Diameter 31.750 mm / 1.25 in
Length 170.180 mm / 6.7 in
Height 88.900 mm / 3.5 in

Performance

Performance
Performance
Performance Value
Static Load Rating 45,371.860 N / 10200 lbf

Get Quote

*Please fill out the information below so we can best assist you: