FNYBUTFB12ALLS

FNYBUTFB12ALLS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Twin Flanged Pillow Block, 0.75 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$269.14 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 60.45 mm (2.380 in)
B 100.33 mm (3.950 in)
d 19.05 mm (0.750 in)
E1 44.45 mm (1.750 in)
F1 22.86 mm (0.900 in)
G1 50.29 mm (1.980 in)
N 6.35 mm (0.250 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 0.544 kg / 1.2 lbs
Nominal Diameter 19.050 mm / 0.75 in
Length 100.330 mm / 3.95 in
Height 60.452 mm / 2.38 in

Performance

Performance
Performance
Performance Value
Static Load Rating 16,903.242 N / 3800 lbf

Get Quote

*Please fill out the information below so we can best assist you: