FNYBUPB32LS

FNYBUPB32LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Pillow Block, 2 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$401.96 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 152.40 mm (6.000 in)
A2 114.30 mm (4.500 in)
B 127.00 mm (5.000 in)
d 50.80 mm (2.000 in)
E1 133.35 mm (5.250 in)
E2 82.55 mm (3.250 in)
F1 16.00 mm (0.630 in)
G1 31.75 mm (1.250 in)
H1 103.12 mm (4.060 in)
N 10.41 mm (0.410 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 3.538 kg / 7.8 lbs
Nominal Diameter 50.800 mm / 2 in
Length 127.000 mm / 5 in
Height 103.124 mm / 4.06 in

Performance

Performance
Performance
Performance Value
Static Load Rating 55,602.770 N / 12500 lbf

Get Quote

*Please fill out the information below so we can best assist you: