FNYBUFB24ALS

FNYBUFB24ALS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Flanged Pillow Block, 1.5 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$296.27 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 101.60 mm (4.000 in)
B 101.60 mm (4.000 in)
d 38.10 mm (1.500 in)
E1 79.38 mm (3.125 in)
F1 19.05 mm (0.750 in)
G1 47.24 mm (1.860 in)
N 10.41 mm (0.410 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 3.538 kg / 7.8 lbs
Nominal Diameter 38.100 mm / 1.5 in
Length 101.600 mm / 4 in
Height 101.600 mm / 4 in

Performance

Performance
Performance
Performance Value
Static Load Rating 31,137.551 N / 7000 lbf

Get Quote

*Please fill out the information below so we can best assist you: