FNYBU32AL

FNYBU32AL
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 2 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$200.18 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 101.60 mm (4.000 in)
C1 76.20 mm (3.000 in)
C2 2.67 mm (0.105 in)
C3 36.83 mm (1.450 in)
C4 3.94 mm (0.155 in)
d 50.80 mm (2.000 in)
D 76.20 mm (3.000 in)
D1 69.85 mm (2.750 in)
D2 72.06 mm (2.837 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.558 kg / 1.23 lbs
Nominal Diameter 50.800 mm / 2 in
Outer Diameter 76.200 mm / 3 in
Length 101.600 mm / 4 in

Performance

Performance
Performance
Performance Value
Static Load Rating 55,602.770 N / 12500 lbf

Get Quote

*Please fill out the information below so we can best assist you: