FNYBU20A

FNYBU20A
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 1.25 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$99.82 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 66.68 mm (2.625 in)
C1 47.63 mm (1.875 in)
C2 1.78 mm (0.070 in)
C3 36.20 mm (1.425 in)
C4 3.00 mm (0.118 in)
d 31.75 mm (1.250 in)
D 50.80 mm (2.000 in)
D1 46.61 mm (1.835 in)
D2 47.88 mm (1.885 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.172 kg / 0.38 lbs
Nominal Diameter 31.750 mm / 1.25 in
Outer Diameter 50.800 mm / 2 in
Length 66.675 mm / 2.625 in

Performance

Performance
Performance
Performance Value
Static Load Rating 22,685.930 N / 5100 lbf

Get Quote

*Please fill out the information below so we can best assist you: