FNYBU12AL

FNYBU12AL
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 0.75 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$32.04 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 41.28 mm (1.625 in)
C1 26.97 mm (1.062 in)
C2 1.47 mm (0.058 in)
C3 15.54 mm (0.612 in)
C4 3.00 mm (0.118 in)
d 19.05 mm (0.750 in)
D 31.75 mm (1.250 in)
D1 27.56 mm (1.085 in)
D2 29.85 mm (1.175 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.041 kg / 0.09 lbs
Nominal Diameter 19.050 mm / 0.75 in
Outer Diameter 31.750 mm / 1.25 in
Length 41.275 mm / 1.625 in

Performance

Performance
Performance
Performance Value
Static Load Rating 8,451.621 N / 1900 lbf

Get Quote

*Please fill out the information below so we can best assist you: