FNYBU10AL

FNYBU10AL
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 0.625 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$31.48 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 38.10 mm (1.500 in)
C1 25.40 mm (1.000 in)
C2 1.47 mm (0.058 in)
C3 13.97 mm (0.550 in)
C4 3.00 mm (0.118 in)
d 15.98 mm (0.629 in)
D 28.58 mm (1.125 in)
D1 24.33 mm (0.958 in)
D2 26.92 mm (1.060 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.033 kg / 0.072 lbs
Nominal Diameter 15.875 mm / 0.625 in
Outer Diameter 28.575 mm / 1.125 in
Length 38.100 mm / 1.5 in

Performance

Performance
Performance
Performance Value
Static Load Rating 6,449.921 N / 1450 lbf

Get Quote

*Please fill out the information below so we can best assist you: