FNYBU08AL

FNYBU08AL
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 0.5 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$28.20 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 31.75 mm (1.250 in)
C1 22.23 mm (0.875 in)
C2 1.22 mm (0.048 in)
C3 12.45 mm (0.490 in)
C4 3.00 mm (0.118 in)
d 12.70 mm (0.500 in)
D 22.23 mm (0.875 in)
D1 18.03 mm (0.710 in)
D2 20.83 mm (0.820 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.014 kg / 0.03 lbs
Nominal Diameter 12.700 mm / 0.5 in
Outer Diameter 22.225 mm / 0.875 in
Length 31.750 mm / 1.25 in

Performance

Performance
Performance
Performance Value
Static Load Rating 4,314.775 N / 970 lbf

Get Quote

*Please fill out the information below so we can best assist you: