FNYBU04A

FNYBU04A
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 0.250 in, Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$24.14 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 19.05 mm (0.750 in)
C1 11.10 mm (0.437 in)
C2 1.02 mm (0.040 in)
C3 4.57 mm (0.180 in)
C4 2.16 mm (0.085 in)
d 6.35 mm (0.250 in)
D 12.70 mm (0.500 in)
D1 10.03 mm (0.395 in)
D2 11.86 mm (0.467 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.004 kg / 0.008 lbs
Nominal Diameter 6.350 mm / 0.25 in
Outer Diameter 12.700 mm / 0.5 in
Length 19.050 mm / 0.75 in

Performance

Performance
Performance
Performance Value
Static Load Rating 1,334.466 N / 300 lbf

Get Quote

*Please fill out the information below so we can best assist you: