DSRA16L

DSRA16L
DSRA16L

Shaft Support, Continuous Support Assembly, Dual Shaft, Predrilled, Use with 1 in Nominal Diameter Open Bushing Bearings

Lead Time:  2 Weeks  *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top
  • Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[B]3.25 in
[B2]5 in
[C]1.68 in
[G]0.41 in
[G]3/8 Bolt 
[H1]1.375 in
[X] Dim6 in
[Y] Dim3 in
[Z]1.25 in

Specifications

SpecificationsValue
Material, ShaftSteel 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleDual Shaft 

Get Quote

*Please fill out the information below so we can best assist you: