DMD24-21B5-16

DMD24-21B5-16
DMD24-21B5-16

Lifting Column, DMD, Ball Screw Drive, 16 in Stroke, 6800 N

Lead Time:  7 Weeks   *

  • Self supporting column in extruded anodized aluminum
  • High load torque capability
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves along the entire profile
  • Maintenance free

Dimensions

dimensions
DimensionValue
[S]16 in

Specifications

SpecificationsValue
Cable length2000 mm
ConnectionFlying Leads 
DriveBall Screw 
FeedbackNo Feedback 
IP RatingIP65 
Nominal Stroke16 in
Temperature Max-25 °C
Temperature Min65 °C
Weight69.1 lb

Performance

performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic6800 N
Load, Static, Max18000 N
Travel Rate @ Full Load11 mm/s
Travel Rate @ No Load15 mm/s

Get Quote

*Please fill out the information below so we can best assist you: