DMD24-10A5-18PO

DMD24-10A5-18PO
DMD24-10A5-18PO

Lifting Column, DMD, Lead Screw Drive, 24 Vdc, 18 in Stroke, 2250 N, Potentiometer

Lead Time:  Contact Factory  *

  • Self supporting column in extruded anodized aluminum
  • High load torque capability
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves along the entire profile
  • Maintenance free

Dimensions

dimensions
DimensionValue
[L]31.11 in
[S]18 in

Specifications

SpecificationsValue
Cable length2000 mm
ConnectionFlying Leads 
DriveLead Screw 
FeedbackPotentiometer 
IP RatingIP65 
Nominal Stroke18 in
Temperature Max-25 °C
Temperature Min65 °C
Voltage24 Vdc 
Weight69 lb

Performance

performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic2250 N
Load, Static, Max11350 N
Travel Rate @ Full Load18 mm/s
Travel Rate @ No Load30 mm/s

Get Quote

*Please fill out the information below so we can best assist you: