DMA12-10B5-08

DMA12-10B5-08
DMA12-10B5-08

Lifting Column, DMA, Ball Screw Drive, 8 in Stroke, 4500 N

Lead Time:  2500 Days  *

  • Self supporting column in extruded anodized aluminum
  • High load torque capability
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves along the entire profile
  • Maintenance free

Dimensions

dimensions
DimensionValue
[S]8 in

Specifications

SpecificationsValue
Cable length2000 mm
ConnectionFlying Leads 
DriveBall Screw 
FeedbackNo Feedback 
IP RatingIP45 
Nominal Stroke8 in
Temperature Max-25 °C
Temperature Min65 °C
Weight56.7 lb

Performance

performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic4500 N
Load, Static, Max18000 N
Travel Rate @ Full Load19 mm/s
Travel Rate @ No Load30 mm/s

Get Quote

*Please fill out the information below so we can best assist you: