DE24-17W41-01FPHHN-DA

DE24-17W41-01FPHHN-DA

Actuator, Electrak 050, 24 Vdc, Dynamic Load: 112 lbf, Max Stroke Length: 1 inch, Control: Limit switches and potentiometer

Lead Time:  8 Weeks*
$528.96 each**

    • Durable and corrosion free plastic housing
    • Small, quiet and lightweight
    • Very short retracted length
    • End of stroke limit switches with dynamic braking
    • Maintenance free
    • Internally restrained extension tube
    • Estimated life is minimum 40000 cycles

Dimensions

Dimensions
Dimension Value
A 145.7 mm (5.736 in)
S 25.4 mm (1.000 in)

Specifications

Specification Value
Anti-Rotation Yes
Brake no, self-locking
Certifications CE
Special Connector Flying Leads
End Play, Max 1.524 mm / 0.060 in
IP Rating, Dynamic N/A
IP Rating, Static IP56
Manual Override No
Material Corrosion-free plastic, stainless steel
Nominal Stroke 25.40 mm / 1.00 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke Overload Clutch
Screw Type Worm
Temperature Max 82 °C / 180 °F
Temperature Min -34 °C / -29 °F
Temperature Monitoring No
Voltage 24 Vdc
Voltage Tolerance 20-32 VDC
Maximum Current Draw 1.8 amp
Weight 0.690 kg / 1.521 lbs
Color Black housing
Control None
Feedback Potentiometer
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 500 N / 112 lbf
Load, Static 498 N / 112 lbf
Salt Spray Resistance N/A
Max Speed 12.00 mm/s / 0.47 in/s
Min Speed 9.00 mm/s / 0.35 in/s

Get Quote

*Please fill out the information below so we can best assist you: